CAM Express is available as a set of packages providing the capability needed to address key types of machining.
2 1/2 Axis Machining – for prismatic parts such as machinery components
3 Axis Machining – for fixed axis milling, ideal for mold and die machining
Mil-Turn Machining –for programming multi-function machines such as mill turn machines
Advanced Machining – a full NC programming solution including 5 axis machining
Each CAM Express package comes with a comprehensive base of core technology including access to the Siemens PLM Software on-line post-processor library, a graphical post processor build and edit application, tool-path verification, CAD file translators, .on-line help, shop documentation output, assembly handling, access to machining parameter library with proven machining data and more.
CAM Express is designed to be used independently of any specific CAD system. It has key industry translators for data import.
CAM Express is also available for integrated use with Siemens PLM Software CAD applications (NX or Solid Edge) based on the same packages outlined above.
5800 Granite Parkway
Suite 600
Plano, TX
75024
(v): +1 800 498 5351