Product Overview

The use of robots is expanding rapidly in a variety of industries. More and more tasks that were previously carried out by human beings are now being done by robots. However, trying to create efficient manufacturing lines through physical builds and trials can be expensive and time-consuming. In order to create the most suitable and efficient combination of manufacturing equipment in the shortest period of time, you need robot simulation software that allows you to create virtual mockups of manufacturing cells.

RobotExpert software from Siemens PLM Software enables the design, simulation and optimization of your robotic processes, including offline industrial robot programming, to maximize the speed, flexibility and operation of your automated systems. RobotExpert is an easy-to-deploy robot simulation software system that supports unique industry applications such as pick-and-place, material surface treatment, arc welding and laser cutting. Featuring an intuitive 3D environment, RobotExpert gives you the power to simulate complete manufacturing cells and systems, allowing you to optimize robotic paths and improve cycle times. With RobotExpert, you have the ability to create the best arrangement of equipment to meet your specific manufacturing needs.

Key Capabilities and Benefits


  • 3D modeling of kinematics for tooling and robots
  • Support for robots from a vast array of vendors (ABB, Fanuc, Kuka, etc.)
  • Dynamic 3D robot simulation
  • Collision detection
  • Gantt chart representation
  • Offline industrial robot programming
  • Accurate cycle time calculation using realistic robot simulation (RRS)
  • Ability to upload robot programs from the shop floor
  • Customized user interface and functionality
  • Intuitive and native Windows environment tool


  • Virtual optimization of robotic processes
  • Higher throughput through optimized cycle times
  • Standardized industrial robot programming
  • Shortened downtime when introducing a change or a new product
  • Avoidance of human hazards and costly damage to equipment during new program introduction
  • Easy preparation of special robot program syntax
Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites



Blogs & Microblogs