Please register so we can notify you when new released versions of JT2Go are available.
JT2Go requires one of the following operating systems:
Performance
Performance is directly related to system processor speed, RAM, and your video card. Although JT2Go will run if your system meets the minimum requirements described in this section, your performance will be directly related to your configuration.
Minimum System
For 3D models, your system should have 128 MB of RAM, and a 24-bit color video card with hardware Z-buffer. For 2D images, a video card capable of displaying 16-bit graphics or higher is required.
Recommended System
For 3D models and 2D images, your system should have a 1 GHz processor or equivalent, 512 MB RAM, a video card with 32 MB of VRAM and hardware Z-buffering, and 1 GB of virtual memory.
5800 Granite Parkway
Suite 600
Plano, TX
75024
USA
(v): +1 800 498 5351
Share this page through any of the following channels.