The Journal utility is a rapid automation tool that records, edits and replays interactive NX sessions. Based on the programming language Visual Basic .NET, it produces a scripted file from an interactive session of NX which can be run at a later time to replay the session. These sessions can be edited and enhanced with simple programming constructs and user interface components to produce a rapidly generated customized program. As a record and replay capability, journal files can be used as a basic technique for automating repetitive workflow, and recording and reproducing problem reports. And, because it is based on the Common API, it can be used to generate a template of actual working automation code in any of the supported automation languages.
The journaling utility is included with all NX solutions as an integral capability.
5800 Granite Parkway
Suite 600
Plano, TX
75024
(v): +1 800 498 5351