MenuScript is a tool that allows end users and third-party developers to use ASCII files to edit NX menus, and create custom menus for their own applications in an integrated, seamless manner. Menu files support custom tailoring of the main menu bar and the quick view popup menu. Manufacturers can create specialized menus and user interface dialogs, exposing and augmenting only the NX functions required in the custom workflow process.
MenuScript supports pre and post actions for menu items for both standard NX menu items and those provided by third-party applications developed with Open C and C++. MenuScript also provides a Menubar Report tool to help review menu customization, diagnose problems and assist in upgrading to future NX releases. A drag-and-drop menu customization interaction is also available. MenuScript menu customization is included in NX solutions.
5800 Granite Parkway
Suite 600
Plano, TX
75024
(v): +1 800 498 5351