Do you currently use different CAD systems for 2D and 3D work? Are you tired of paying the extra costs involved in maintaining multiple systems, like maintenance, training, and translation? Those cost take a toll not just in money, but in time. What if you could eliminate them and go to a single system for both kinds of work?
NX DraftingPlus is a set of 2D design and drafting tools that that enhance the 2D capabilities of NX and allow you to integrate your 2D and 3D design work on the same platform. It is seamlessly integrated into NX, meaning that it uses familiar features of the NX user experience, including a role-based interface that puts users in the right context for 2D design work. The advanced features of NX DraftingPlus can be used either while creating new 2D designs or when creating drawings from 3D models.
NX DraftingPlus is optimized for 2D and features the following:
Decrease Text Size Enlarge Text Size Text Size
5800 Granite Parkway
Suite 600
Plano, TX
75024
USA
(v): +1 800 498 5351
Share this page through any of the following channels.