3Dconnexion, a wholly owned subsidiary of Logitech (SWX: LOGN) (Nasdaq: LOGI), is the leading provider of 3D mice for 3D design and visualization. 3Dconnexion devices support today's most popular and powerful 3D applications by offering users a more intuitive and natural way to interact with computer-generated 3D content. 3Dconnexion's award-winning mice serve a wide variety of industries and are used by 3D design engineers, animators, and artists worldwide. 3Dconnexion is headquartered in Fremont, California with European headquarters in Seefeld, Germany and offices worldwide. For more information visit www.3dconnexion.com
3Dconnexion's award-winning 3D mouse devices unlock the true power of professional 3D applications. The heart of all 3Dconnexion mice is the controller cap. With its six-degrees of freedom optical sensor, it makes otherwise complex movement simple, and streamlines the entire design process. Now, instead of manipulating your model by clicking interface commands, you are directly connected with the content. And instead of a linear, navigate/command process, you have a blended navigate/command flow. The results? - More streamlined, more intuitive approach to design. - Reduced interaction with the interface, allowing greater focus on the design. - Increased productivity - on average, over 20%.
3Dconnexion & Simenes PLM Software developed advanced support for 3D mice at NX and Solid Edge to enhance all work modes from Sketch to Assembly. - Sketch: Use 2D mouse to sketch while optimally positioning the work plane with 3D mouse. Access Orient View to Sketch, or Finish Sketch Current Section useing programmable keys. - Part: View your model from different view angles while simultaneously using 2D mouse to adjust the size of features you're creating. Take advantage of functions like Extrude as well as keyboard modifiers like Shift, ESC, Ctrl+Shift. - Assembly: Enhance the way you build assemblies. Reposition individual components with 2D mouse using the drag handles, while simultaneously navigating with 3D mouse. - Drawing: Navigate smoothly and rapidly across the drawing sheet. With 3D mice you can easily position drawing views, and create and place dimentions and annotations.
5800 Granite Parkway
Suite 600
Plano, TX
75024
(v): +1 800 498 5351