As industries are pressed to meet timing and flexibility within manufacturing systems, it is necessary to make sure that all aspects of the system have been validated before costly purchasing and installation decisions take place. With the high cost of automation equipment, such as robots and flexible tooling systems, it is necessary to make sure that the equipment is functioning to maximum efficiency and productivity in order to realize optimal returns on the investment. This is true for both new manufacturing systems and mid-cycle changes to existing production systems. Typical manual methods are no longer sufficient to develop and support these complex manufacturing systems. Manual methods require that many experts work in a non-collaborative fashion, which can result in improper installation, leading to a variety of costly manufacturing changes. In general, these methods cannot account for all of the checks necessary to create efficient manufacturing systems.
Robcad is a workcell design and simulation tool that allows you to develop, simulate, optimize, validate, and offline program multi-device robotic and automated manufacturing processes, all within the context of configured product and resource data. These full-action mockups of complete manufacturing cells and systems within a 3D environment provide a platform to optimize processes and calculate cycle times throughout the various stages of the development timeline, from concept through implementation.
Robcad fully integrates core technologies and a powerful set of process-specific applications addressing a wide range of manufacturing processes including spot welding, arc welding, laser and water-jet cutting, painting and spraying, and material handling.
Capabilities
Benefits
Decrease Text Size Enlarge Text Size Text Size
3 Knoll Road
Camberley, Surrey
GU15 3SY
UK
(v): +44 1276 702000
Share this page through any of the following channels.