Today’s mulit-axis NC machines are able to produce parts that have become quite complex. The ability to manage the dimensional aspect of these parts has introduced new measurement technologies yet many manufacturers are dusting off older CMM inspection machines to get the most out of their investments. They’re turning to inspection programming and simulation software from Tecnomatix to make sure they can leverage these investments and increase the productivity of their scarce resources.
Tecnomatix CMM Inspection enables you to generate complete, verifiable CAD-based machine inspection programs for Coordinate Measuring Machines (CMMs) and NC machine tools quickly and accurately without prior programming knowledge. It virtually eliminates trial and error in the programming of inspection machines.
CMM Inspection enables you to generate complex inspection programs for machines and perform quick and accurate analysis by comparing inspected data with specified design features and tolerances. The software uses nominal CAD geometry to generate, optimize, verify and execute off-line inspection programs for CMMs and NC machine tools. CMM Inspection enables you to interpret component and assembly tolerances defined by engineering that can be used during programming for the identification of critical features and analysis of inspection results.
Capabilities
Benefits
3 Knoll Road
Camberley, Surrey
GU15 3SY
UK
(v): +44 1276 702000
Share this page through any of the following channels.