Factory design, layout and installation often take more time than should be necessary. The more time it takes to bring a factory online, the more it can impact the corporate bottom line, due to potential delays in revenue generation or missed market opportunities. Many typical factory layout processes are prone to error, because design teams have a difficult time understanding the impact of equipment placement on the factory floor within a generic, 2D layout environment. Those same misunderstandings can be costly not just because of the numerous iterations involved but because, if not caught early enough, they will have an even costlier impact during setup and installation.
FactoryCAD is a factory layout application that gives you everything you need to create detailed, intelligent factory models. Instead of having to draw lines, arcs, and circles, FactoryCAD allows you to work with "smart objects" that represent virtually all of the resources used in a Factory, from floor and overhead conveyors, mezzanines and cranes to material handling containers and operators. With these objects, you can "snap" together a layout model without wasting time drawing the equipment.
Using FactoryCAD, you will gain critical insight into your factory layout and installation processes. Having a complete understanding of the entire factory and its processes is essential to developing factories right the first time. Only FactoryCAD can provide this capability.
Capabilities
Benefits
Decrease Text Size Enlarge Text Size Text Size
Non-FactoryCAD Users:
Want to configure your AutoCAD to view 3D factory drawings containing FactoryCAD smart factory objects?
3 Knoll Road
Camberley, Surrey
GU15 3SY
UK
(v): +44 1276 702000
Share this page through any of the following channels.