As a manufacturer, you can invest millions of dollars in thousands of industrial engineering man-hours in an effort to squeeze as much productivity out of your direct labor as possible – machines on the line, tooling and fixtures, workers at their stations, and production processes. But what about indirect labor? Surprisingly, very little gets invested toward indirect labor evaluations. The signs of trouble are often difficult to see – operational costs might be running high for unexplained reasons or there might be abnormal levels of non-value added work being performed. Difficulty quantifying and analyzing indirect labor can cause you to turn back to what you know best – direct labor issues. In the meantime, the quest to achieve lean and efficient operations remains just out of reach because only half of the factory operations are being evaluated.
FactoryFLOW is a graphical material handling system that allows industrial engineers to optimize a factory layout based on material flow distances, frequency and cost. This is accomplished by evaluating and analyzing things such as part routing information, material storage needs, material handling equipment specification and part packaging (containerization) information against the factory layout.
When you use FactoryFLOW to make smarter decisions, you can create efficient factory layouts with reduced part travel distances, lot sizes, and inventory levels, as well as improved communications and throughput. All of this will lead to decreased manufacturing costs and increased production efficiency.
Capabilities
Benefits
Decrease Text Size Enlarge Text Size Text Size
3 Knoll Road
Camberley, Surrey
GU15 3SY
UK
(v): +44 1276 702000
Share this page through any of the following channels.