Skip over secondary navigation

Secondary navigation

Skip over Content

Content

Design Simulation Environment

Bring CAE capability to design engineers

Design Simulation is a CAE application specifically tailored for the needs of design engineers who need basic CAE tools to perform initial validation studies of their design. Design Simulation allows users to perform a basic, geometry-only analysis of a solid body component or an assembly. For example, this basic validation can provide design engineers with an understanding of potential areas of structural or thermal stress in their model early in the design process.

By leveraging repeatable best practices, Siemens UGS PLM Software enables an advanced environment to support a Design Simulation Environment. Capabilities in this solution allow a design engineer to leverage the power of the advanced analysis technology directly within the CAD centric design and analysis environment, with products including:

  • NX Design Simulation: This is a design-integrated and easy to use NX application that enables Designers and Engineers to naturally predict the structural durability, strength, vibration, bucking and thermal behavior of their own components and assemblies.

Context