NX Tooling Design helps you achieve greater productivity and accuracy for molded part and sheet metal tooling, with new design automation and validation capabilities.
NX 8 reduces the time required for you to design and validate molds, with the following enhancements:

New capabilities in NX 8 can help reduce your design time and hit cost targets:

A new workflow in NX 8 automates the process of designing transfer and tandem dies.

The workflow guides you through the process of designing each die station with specialized tools for formability analysis, and a library of parts for piercing, trimming, punch, forming and die inserts. Standard parts and die bases are managed in a library for fast lookup and drag-and-drop insertion into designs. Material transfer equipment can also be added from the library.
Motion simulation is used to verify that the part transfer and die sequencing perform correctly. You can automatically create the parts list and drawings directly from the 3D solids tool model.
NX 8 increases die development and die face design productivity with the following new capabilities:

3 Knoll Road
Camberley, Surrey
GU15 3SY
UK
(v): +44 1276 702000
Share this page through any of the following channels.