Tools


Contact
Close Contact Layer

Contact Siemens PLM Software


5800 Granite Parkway
Suite 600
Plano TX USA 75024

(v) +1 800 498 5351


Solid Edge Videos

Learn about the flexibility and power of Solid Edge. These Solid Edge videos feature customer success stories, 3D CAD demos, and highlights of Solid Edge functionality that helps you design better.

Solid Edge Design

Sheet Metal

This demonstration showcases a variety of Solid Edge’s powerful sheet metal tools, focusing on sheet metal parts manufactured using the common straight break method. Featuring Solid Edge customer Theebo Tech, the demonstration includes the design of a safety guard, plenum, and hopper, for an agricultural planter, along with automated flat patterning ready for manufacture

 

Pipe and Tube Routing

Featuring Solid Edge customer Tescorp, this demonstration showcases a variety of pipe & tube routing tools, including Piping and Instrumentation Diagramming (P&ID), flexible hose creation, and manufacturing outputs such as Cut Lists, to complete the design of a Vapor Recovery System.

 

Standard and Catalog Parts

This demonstration shows how Solid Edge helps to incorporate standard parts such as gears, and catalog parts, such as clamps, into a design. Featuring Solid Edge customer AMF, to complete a dough mixer, the demonstration includes parameter driven standard part creation, free online supplier libraries, and other tools to assist in design standardization for reduced costs.

 

Complex Shapes

This demo highlights Solid Edge’s broad collection of surface and solid modelling tools for the creation of complex shapes. Featuring Solid Edge customer T-fal, the focus in this demo is a re-design of the rear panel of a domestic fryer to eliminate physical interference between its cooling fan and the rear casing.

 

Design Mobility

This demonstration presents how Solid Edge enables design from anywhere, no internet connection required. Featuring an Automotive Display Module, the demonstration shows finger gesture and stylus operation of a full 3D design session, on the touch screen Microsoft Surface Pro tablet.

 

Sheet Metal Enclosures

This demonstration presents a variety of Solid Edge’s powerful sheet metal tools, focusing on enclosure design. Highlighted in the demo is top down design methodology, including automated manufacturing output such as flat patterning and bend tables, to complete a heart monitor.

 

Visualization

Create amazing photorealistic images and animations of your product designs using industry-leading KeyShot rendering, built right into Solid Edge, for enhanced communication of concept.

 

Electrical Routing

Learn about Solid Edge Wire Harness Design, which is a dedicated, process driven environment for the efficient creation, routing and organization of wires, cables and bundles in a Solid Edge assembly.

Solid Edge Synchronous Technology

Editing Imported 3D Data

With Solid Edge synchronous technology, importing a file from another 3D CAD system is as simple as opening it – and editing imported data is just as easy. Simply click and drag features, or add and edit dimensions “on-the-fly”, and Solid Edge will automatically make intelligent updates as if a history tree existed.

 

Multi-part Editing

Solid Edge allows you to easily edit multiple parts in an assembly, without time-consuming history-based edits or the need to create links between parts. Synchronous technology allows you to make simultaneous changes by simply selecting and dragging the parts within an assembly.

 

Unexpected Design Changes

When a late stage design change stands between you and a deadline, Solid Edge synchronous technology means that it is easy to make requested changes, even to history-based 3D CAD models. By simply updating reference dimensions, or pushing and pulling on geometry, you can quickly and easily make changes to any model, without worrying about feature failures, rebuild issues or time-consuming rework

 

3D Detail Re-use

With Solid Edge synchronous technology, you can easily re-use 3D design detail from other models, saving you time and effort when creating new designs. With just a simple copy and paste, Solid Edge allows you to transfer design detail from one project to another, and treats files in other CAD formats just like they were native Solid Edge files.

Solid Edge Simulation

Solid Edge Design Optimization

Learn how to use Solid Edge to automatically optimize a design and minimize parameters, such as material mass or deflection.

 

Solid Edge Design Simulation

Simulate designs involving steady-state heat transfer with Solid Edge.

Solid Edge Manufacturing

CAM Express

CAM Express is a modular, flexible configuration of numerical control (NC) programming solutions that allows you to maximize the value of your investments in the latest, most efficient and most capable machine tools.

 

CAMWorks for Solid Edge

CAMWorks for Solid Edge is a fully integrated, embedded CAM program in Solid Edge. It is the only feature-based CAM product that leverages synchronous technology.

Solid Edge Data Management

Built-in Solid Edge data management

Solid Edge data management is easy with built-in capabilities including instant searches, and simple revision and release management. No database software required!

 

Solid Edge and Teamcenter Rapid Start

Solid Edge users can get up and running with product data management quickly, with a growth path to PLM, using Teamcenter Rapid Start

Solid Edge Customer Successes

Theebo Tech

Theebo Tech, the manufacturer of Equalizer agricultural equipment, becomes more innovative and successful thanks to the use of Solid Edge and Solid Edge SP (Solid Edge for SharePoint®).

 

Reading Bakery

Solid Edge CAD software with Insight design management gives baking equipment manufacturer a 63 percent efficiency advantage – and that’s just the beginning.

 

Ten Kate Racing

Solid Edge helps Ten Kate Racing quickly explore design options, share information and speed up manufacturing.

 

Stöckli Swiss Sports

Swiss ski manufacturer Stöckli uses Solid Edge technology to save time and money in the development of their handcrafted skis.

Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites

Communities

News

Blogs & Microblogs