Tools


Contact
Close Contact Layer

Contact Siemens PLM Software


5800 Granite Parkway
Suite 600
Plano TX USA 75024

(v) +1 800 498 5351


Sheet Metal Design

Solid Edge for Complete and Automated Sheet Metal Design

To meet unique sheet metal design challenges, like manufacturability, Solid Edge streamlines the entire sheet metal product development process, from CAD design through flat pattern and drawing development. Unlike general purpose CAD tools, Solid Edge includes sheet metal-specific features, like Emboss, Dimple, Drawn Cut, Bead, Contour Flange, Straight Brake and Etch. And with integrated applications for analysis, NC programming, and related tasks, Solid Edge helps you speed design time, improve quality, and reduce costs.

Develop Sheet Metal Models With Fewer Steps

Solid Edge - Sheet Metal Design

Effortlessly create sheet metal models from 2D sketches, and work directly with geometry. With synchronous technology in Solid Edge, unlike in history-based CAD, features can be edited independently. You can reorder, reorganize, and sort them by name or type. Specialized sheet metal design capabilities allow you to create and make edits to sheet metal features, such as dimples and beads, using sketches and engineering parameters, without having to regenerate unrelated geometry or downstream operations. In addition, Solid Edge allows you to “wrap” sheet metal around a solid part.

Easily Make Changes At All Stages Of Design

Solid Edge - Easy Sheet Metal Changes

Easily make unplanned design changes to sheet metal models while maintaining design intent. Automatically find and maintain design intent, including geometric conditions and model parameters, during drags or dimensional edits. Add driving dimensions to any part of your 3D sheet metal model. Unlike traditional CAD systems, Solid Edge with synchronous technology doesn’t force edits down the tree in the order of creation, or the regeneration of unrelated features—so you can edit the first operation as fast as the last.

Seamlessly Reuse Supplier and Legacy 3D Designs

Solid Edge - Reuse Sheet Metal Design

Import sheet metal model files and convert them to usable parts where edits can then be made. Solid Edge recognizes key parameters on imported parts, such as thickness and bends. With Solid Edge, you can continue to design and make edits to imported parts as if they were native geometry—by simply dragging features like tabs or flanges—without remodeling.

Save Time With Purpose-Built Capabilities

Purpose Built Sheet Metal Functions

Specialized sheet metal design capabilities in Solid Edge deliver significant productivity gains compared to general-purpose CAD tools. Process-specific commands—like Lofted Flange for ducting, Part to Sheet Metal for hopper design, and Blank Body for press flat patterns—allow you to model sheet metal parts more quickly. Built-in intelligence saves additional time by automatically calculating material treatments and validating parts for manufacturability. In addition, the ability to create manufacturing-ready sheet metal flat patterns helps eliminate scrap and rework.

Improve Quality With Built-in Design Validation

Built-in Design Validation

Solid Edge provides unmatched model validation to ensure manufacturability and reduce the need for physical prototypes. Solid Edge includes design sensors that can automatically measure parameters, like the distance between bends, or calculate factors such as cost, variables, and surface area. And with scalable finite element capabilities, you can conduct simulations earlier in the design phase, allowing you to improve the quality of sheet metal parts and reduce product failures, while minimizing material and weight.

Quickly Create Accurate Drawings

Sheet Metal Drawings

Solid Edge streamlines sheet metal drawing creation, including bend tables, with the industry’s most productive CAD drafting system. Formed and flattened components can be detailed, dimensioned, and associatively retained so that they automatically update when your designs change. Bend tables, shaded views, exploded assemblies, and detail and section views can be quickly created within the drawing. Using Microsoft-standard OLE technology (object link and embedding), whole drawings, bend tables, or individual views can be easily re-used in other document types, such as Word, Excel and PowerPoint, to illustrate manuals, technical specifications, brochures, and other publications.

Create NC-ready Flat Patterns

NC Read Flat Patterns

Solid Edge uses an industry-standard formula to create an NC-ready flat pattern, but gives you the flexibility to define a custom formula based on bend tables. For manufacturing purposes, Solid Edge flat patterns will always show the most efficient cut sheet size. Solid Edge lets you represent deformation features in a manner that best suits your sheet metal manufacturing process. Bend tables can be stored within 3D parts to allow the bend order to be documented, used on drawings, and exported to help program CNC machines. Solid Edge also supports the use of triangulation lines for conical bends – an important enhancement for anyone who creates transitional sheet metal work like square to rounds or conical shapes.

Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites

Communities

News

Blogs & Microblogs