Tools


Contact
Close Contact Layer

Contact Siemens PLM Software


5800 Granite Parkway
Suite 600
Plano TX USA 75024

(v) null


Parasolid Platform Support

Parasolid Supported Platforms, Version 28.1

Parasolid Designer, Parasolid Editor, Parasolid Communicator and Parasolid Educator are supported on the following platforms:

Microsoft Windows

  • Intel x86 with SSE2(R): Windows 7 or later running on any Intel or AMD processor that supports SSE2(R)
  • X64: 64-bit Windows 7 or later running on any AMD or Intel 64-bit x86 processor
  • .NET: Provided with a .NET interface to allow the use of Parasolid in .NET programs for all Windows platforms listed above

Linux

  • X64: SUSE Linux Enterprise 10 or later, Red Hat Enterprise Linux 5 or later or any compatible Linux supporting the ISO 23360 (LSB 3.1) standards running on any AMD or Intel 64-bit x86 processor

Macintosh

  • X64: All versions of OS X supported by Apple running on Intel-based 64-bit Macintosh computers for 64-bit applications

UNIX

  • Solaris: Oracle Solaris 10 or later running on UltraSPARC or later for 64-bit applications
  • AIX: IBM AIX 6.1 or later running on POWER4 or later for 64-bit applications

Symmetric Multiprocessing

Symmetric Multiprocessing (SMP) is supported on Windows, Linux and Mac OS X platforms.

Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites

Communities

News

Blogs & Microblogs