Tools


Contact
Close Contact Layer

Contact Siemens PLM Software


5800 Granite Parkway
Suite 600
Plano TX USA 75024

(v) +1 800 498 5351


LMS Imagine.Lab Amesim Platform

An open, powerful and user-friendly multi-domain system simulation platform to model, run and analyze complex systems and components

The LMS Imagine.Lab Amesim platform is the core of the LMS Amesim software. With its powerful facilities, analysis and optimization tools, the solution offers an advanced and easy-to-use environment for 1D multi-domain system simulation and robust design. The physically conservative multi-port modeling of physical components as well as a block diagram approach for control systems enables the coupling of all libraries within a built-in and comprehensive workflow. Various scripting and customization capabilities provide seamless integration of LMS Amesim within your existing design processes. Open and flexible, the LMS Amesim platform efficiently interfaces with many 1D and 3D CAE software solutions and helps you quickly derive and export models for standard real-time targets by providing a consistent and continuous model-in-the-loop (MiL), software-in-the-loop (SiL) and hardware-in-the-loop (HiL) capable framework.

Platform Facilities

Platform Facilities

LMS Imagine.Lab Amesim comes with unique usability and scalability capabilities with all the LMS Amesim graphical user interfaces (GUI), interactive help and associated features such as the supercomponent facility, batch run monitor, experiment manager and postprocessed variables.

Analysis Tools

Analysis Tools

LMS Imagine.Lab Amesim enables you to analyze your data and system results with advanced plotting facilities, dashboard, animation, table editor, linear analysis, activity index and replay.

Optimization, Robustness and Design of Experiments

Optimization, Robustness and Design of Experiments

LMS Imagine.Lab Amesim helps improve your system design with LMS Amesim Design Exploration, LMS Amesim Export module or the LMS Amesim-Optimus interface.

Simulator Scripting

Simulator Scripting

Use advanced LMS Imagine.Lab Amesim scripting tools for model interaction automation and LMS Amesim APIs for full command-line building of complete models.

Customization

Customization

LMS Imagine.Lab Amesim enables you to tailor your platform to your specific needs with LMS Amesim help assistant features for applications tools as well as customized parameter editing using external executables.


Solvers and Numerics

Solvers and Numerics

LMS Imagine.Lab Amesim integrates cutting-edge numerical methods, performance analyzer, discrete partitioning library for CPU time reduction and a parallel processing feature for multiprocessor task distribution.

MiL/SiL/HiL and Real-time Simulation

MiL/SiL/HiL and Real-time Simulation

The LMS Imagine.Lab Amesim unique integrated platform provides realistic components and system models for every stage of the development cycle, enabling system and control engineers to start evaluation and validation phases early in the design cycle using model-in-the-loop (MiL), software-in-the-loop (SiL) and hardware-in-the-loop (HiL) frameworks.

Software Interfaces

Software Interfaces

LMS Imagine.Lab Amesim provides co-simulation capabilities with any software coupled with LMS Amesim due to the generic co-simulation capability and functional mock-up interface (FMI).

1D/3D CAE

1D/3D CAE

LMS Imagine.Lab Amesim can be coupled with external software applications such as CAE, CAD, CAM, FEA/FEM and computational fluid dynamics (CFD). Co-simulation provides coupling between LMS Amesim and CAE tools with predefined setups to ensure good dialog between the tools and simulation software.

Modelica Platform

LMS Amesim Modelica Platform

LMS Imagine.Lab Amesim supports Modelica, the open standard language for describing physical systems. The Modelica platform provides the tools you need to build acausal, multidomain Modelica models and leverage the LMS Amesim platform features to analyze the resulting system.

Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites

Communities

News

Blogs & Microblogs