Tools


Contact
Close Contact Layer

Contact Siemens PLM Software


5800 Granite Parkway
Suite 600
Plano TX USA 75024

(v) +1 800 498 5351


Aerospace Engine Equipment

Design aircraft engine components and systems and associated controls

The LMS Imagine.Lab Aerospace Engine Equipment simulation solution supports the design and engineering of aircraft engine components and systems including fuel systems, starters, bleed systems and their controls, as well as engine control actuators. The solution helps you design market specific, pressure-feed fluid systems in aircraft engines as well as reliable thermal hydraulic systems.

The Aerospace Engine Equipment simulation solution is based on the LMS Imagine.Lab Amesim multi-domain system simulation approach. It provides dedicated thermal and hydraulics libraries with configurable components that are, once connected together, representative of the hydraulic behavior of the aircraft equipment. The detailed models are based on experimental results of well-known geometries and are suitable to any new geometry or functional requirement. Straightforward coupling between libraries and components allows you to easily run behavior analyses and tests on simple components, as well as on fully integrated fuel systems, at any project step.

The aerospace fluids database of standard and customizable components is based on experimental results and ensures the necessary accuracy and validity of models required in aircraft engine design. The Aerospace Engine Equipment simulation solution helps you improve design quality, while reducing design time as well as the number of experimental tests needed and associated risks.

Aerospace Engine Equipment Capabilities

The Aerospace Engine Equipment solution provides you with these features:

Aerospace Engine Equipment - Capabilities
  • Advanced thermal hydraulic components
  • Heat exchangers with different modeling levels
  • Pressure, flow, and temperature distribution for various operating points
  • Direct coupling of pressure and temperature for global aircraft engine system analysis
  • Advanced analysis tools including linear analysis and design exploration
  • A large fluids database with standard and customizable components (now including kerosene, Skydrol® and standard oil)
  • Simulink® interface and S-function export

Aerospace Engine Equipment Benefits

The Aerospace Engine Equipment solution helps you:

Aerospace Engine Equipment - Benefits
  • Accurately predict dynamic behavior of fuel systems under transient pressure and/or temperature conditions
  • Access multiple design levels, from components to complete systems with control strategies
  • Significantly reduce development time, even for large systems
Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites

Communities

News

Blogs & Microblogs