Tools


Contact
Close Contact Layer

Contact Siemens PLM Software


5800 Granite Parkway
Suite 600
Plano TX USA 75024

(v) +1 800 498 5351


Femap User Interface Demos

Femap Basics 1: User Interface Overview

An overview of the Femap user interface showing the layout of the UI panes and menus to help navigate and operate Femap’s modeling and analysis environment


Entity Selector: Introduction

The Femap Entity Selector tool bar allows you to pick individual entities in advance and perform actions


Entity Selector: Creating a Selection Set

The Femap Entity Selector tool bar allows you to pick multiple entities in advance and perform various actions while saving


Entity Selector: Populating the Data Table

The Entity Selector can be used to populate the Data Table within Femap


Entity Selector: Cutting and Pasting

The cut and paste feature in the Femap Entity Selector


Entity Selector: Creating Groups

You can capture and create groups in Femap with the Entity Selector tool bar


Model Information

A review of the Model Information tree features in the Femap user interface


Multiple Models

A review of multiple model management in the Femap user interface


Tool Bars - Part 1

Femap tool bars are floating and dockable


Tool Bars - Part 2

Femap tool bars are fully customizable


Windows Tabbing

The locations of all the windows in the Femap user interface are customizable


Windows Untabbing and Pinning

Windows can easily be untabbed or pinned in the Femap user interface


Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites

Communities

News

Blogs & Microblogs