Tools


Contact
Close Contact Layer

Contact Siemens PLM Software


5800 Granite Parkway
Suite 600
Plano TX USA 75024

(v) +1 800 498 5351


Finite Element Analysis Demos

Femap Basics 4: Meshing and Analysis Setup

An overview of finite element model meshing methods and analysis setup and launch in Femap


Aerolasticity

Femap support for NX Nastran aeroelastic analysis capabilities


Rotor Dynamics

How you can predict the behavior of rotating systems with Femap’s support of rotor dynamic analysis in NX Nastran


Dynamic Frequency Response

The dynamic behavior of a bracket model with a frequency response analysis


Dynamic Transient Response

The dynamic behavior of a bracket model with transient response analysis


Linear Statics

A look at the entire simulation process in Femap, from reading in the geometry to results analysis


Design Optimization

How Femap can be used to optimize the design of a molded case


Metal Forming

Metal forming analysis using Femap in the NX Nastran advanced non-linear solver


Linear versus Nonlinear Buckling

Linear and nonlinear buckling analyses using Femap with NX Nastran


Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites

Communities

News

Blogs & Microblogs