Tools


Contact
Close Contact Layer

Contact Siemens PLM Software


5800 Granite Parkway
Suite 600
Plano TX USA 75024

(v) +1 800 498 5351


FE Modeling Demos

Femap Basics 3: Property and Boundary Element Creation

An overview of element and material property and boundary condition (loads and constraints) creation


Basic Meshing Capabilities

Femap’s basic meshing capabilities, including enhancements from recent releases


Mesh Surface Tool Box

How to interactively make changes to geometry and the mesh with Femap’s meshing toolbox


Surface Meshing Complex Parts

Advanced surface meshing techniques on complex geometry


Meshing Complex Geometry

Femap’s meshing capabilities on complex geometry


Edge Glue Contact

How gluing edges to surfaces facilitates FE model creation in Femap


Element Display

Working with the various entities can be time-consuming and laborious, but the Model Information tree in Femap provides a quick and easy way to control entity display


Turbine Glued Contact

How you can use the glued connection capability in Femap to interface FE meshes of differing element sizes and types


Bolt Preload

Modeling preloaded bolts in Femap


Limited Displacement Constraints

Modeling limited displacement constraints using NX Nastran CBUSH elements


Data Surfaces

How you can setup complex loading in a model using Femap’s data surface capability


Assembly Modeling

How to set up an assembly model in Femap


Composite Global Ply

How the use of global plies in composite structures facilitates laminate setup and postprocessing


Composite Layup Modeling

Easy modeling of composite layups in Femap


Model Data Contour

When you setup an FE model for complex structures, just visualizing and verifying the model data can be challenging – Femap’s model data contour is a useful way of presenting property and material modeling data


Linear Contact

Using the linear contact capability in Femap to connect components of an assembly


Boundary Condition Set Manager

Load and constraint setup and management is incorporated interactively within Femap


Analysis Manager

When creating a viable simulation, setting up the analysis type and boundary conditions is important – Femap makes it easy with the Analysis Manager


Close share layer

Share this page

Share this page through any of the following channels.

Bookmarking Sites

Communities

News

Blogs & Microblogs