Advanced Micro Devices is an innovative technology company dedicated to collaborating with customers and technology partners to ignite the next generation of computing and graphics solutions at work, home and play.
What if you had time for one more design iteration, styling, and optimization?
With AMD ATI FirePro™ workstation graphics accelerators, you do.
They offer complete top-to-bottom solutions with industry leading performance, ground-breaking features, and unprecedented visual fidelity for the most demanding workstation users from entry-level to ultra high-end at prices to match any budget.
Designed and engineered to operate in a wide range of professional operating environments, including Microsoft Windows® XP, Windows Vista® and Linux, ATI FirePro 3D graphics accelerators are thoroughly tested and certified at AMD test labs based on industry standards. AMD works closely with Siemens PLM Software to implement optimizations that enable NX, Solid Edge and Teamcenter to take better advantage of the latest hardware developments.
With AMD CPU powered workstations, you do.
With a full 128-bit floating-point pipeline per core, Quad-Core and Six-Core AMD Opteron™ processors offer the horsepower to handle your most complex designs.
AMD has taken a leadership position in the development of microprocessor design when the AMD64 architecture was introduced in 2003. Major enhancements were addressed in term of performance, scalability and memory addressability for x86 based computing.
Siemens PLM Software and AMD are working together to deliver leading Product Life Cycle Management solutions.
AMD Opteron processor based systems offer NX, Teamcenter or Solid Edge users a scalable platform. The exceptional scaling on large simulation problems is supported by AMD's Direct Connect Architecture providing high-speed communication between processors and ensuring cache coherency.
Award-winning ATI FirePro™ workstation graphics technology enables product and manufacturing engineers, designers, and managers to run Siemens PLM Software applications whenever and wherever they go.
AMD’s innovative ATI FirePro™ solutions have been integrated into workstations by leading manufacturers including Dell, HP, IBM, and Fujitsu Siemens.
Hohenstaufenring 48-54
50674 Köln
Tel.: +49 221 20802-0