Simulayt's products help designers and engineers to integrate the design, analysis and manufacture of structures made from fiber reinforced materials to an unprecedented extent. By simulating the manufacture of such structures, potential problems can be uncovered early in the development cycle where designs can be digitally validated prior to testing or manufacture.
Simulayt's Layup Technology is fully and seamlessly integrated within Femap. The Composites Modeler for Femap provides fiber simulation capabilities and advanced ply-based model building – all within the familiar and easy to use Femap user interface. Analysis properties can be easily generated and verified, and layered results can be calculated and browsed. Also, complete integration with Simulayt’s Layup Pipeline allows direct linkage with Design and Manufacture functions.
Capabilities
Benefits
Na Maninách 7
Praha 7 170 00
Česká republika
(v): +420 266 790 411
Share this page through any of the following channels.